Select Your Country
NCN3-F25F-N4-Y47292 Inductive Sensor
Key Benefits at a Glance
- For installation in housing
- Direct mounting on standard actuators
- ATEX & IECEX certifications
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCN3-F25F-N4-Y47292
| Switching function | 2 x normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 3 mm |
| Installation | flush mountable | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Actual operating distance | sr | 2.7 ... 3.3 mm typ. |
| Reduction factor rAl | 0.52 | |
| Reduction factor rCu | 0.43 | |
| Reduction factor r304 | 0.86 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0.54 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 1500 Hz | ||||||
| Hysteresis | H | typ. 5 % | ||||||
| Reverse polarity protection | reverse polarity protected | |||||||
| Short-circuit protection | yes | |||||||
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
| Current consumption | ||||||||
| ||||||||
| Time delay before availability | tv | ≤ 1 ms | ||||||
| Switching state indicator | LED, yellow | |||||||
| MTTFd | 1010 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||||||||
| |||||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| ||||||||||||||
| CCC approval | ||||||||||||||
| ||||||||||||||
| NEPSI approval | ||||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | PBT | ||||||||||||||||
| Sensing face | PBT | ||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Mass | 217 g | ||||||||||||||||
| Tightening torque, fastening screws | M5 x 25 : ≤ 2.7 Nm | ||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




