Select Your Country
NCN50-FP-Z2-P4 Inductive Sensor
Key Benefits at a Glance
- 50 mm non-flush
- 2-wire DC
- Surface mount









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCN50-FP-Z2-P4
| Switching function | Normally open/closed (NO/NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 50 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 40.5 mm |
| Actual operating distance | sr | 45 ... 55 mm typ. |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.8 | |
| Output type | 2-wire |
| Operating voltage | UB | 10 ... 60 V |
| Switching frequency | f | 0 ... 80 Hz |
| Hysteresis | H | 0 ... 20 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 6 V |
| Operating current | IL | 2 ... 200 mA |
| Off-state current | Ir | 0.4 ... 1 mA typ. 0.6 mA |
| Time delay before availability | tv | ≤ 300 ms |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | screw terminals | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| Housing material | PBT/metal | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Tightening torque, housing screws | 1 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




