Select Your Country
NBN15-30GM40-Z0-V1 Inductive Sensor
Key Benefits at a Glance
- 15 mm non-flush
- Extended temperature range
- 2-wire DC












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NBN15-30GM40-Z0-V1
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 15 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 12.15 mm ( -25 ... 70 °C (-13 ... 158 °F) ) 0 ... 11.4 mm ( -40 ... -25 °C (-40 ... -13 °F) ) |
| Actual operating distance | sr | 13.5 ... 16.5 mm typ. |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Operating voltage | UB | 5 ... 60 V |
| Switching frequency | f | 0 ... 150 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 5 V |
| Operating current | IL | 2 ... 100 mA |
| Lowest operating current | Im | 2 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. |
| Switching state indicator | Multihole-LED, yellow |
| MTTFd | 1415 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 100 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 106 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




