Space-Saving Surge Protection for Easy Retrofit

Pluggable Surge Protection Simplifies Commissioning and Maintenance
The Application
The wastewater network of a major Southeast Asian city comprises numerous decentralized pump stations. Wherever natural gravity flow is not available, these stations pump wastewater to downstream treatment facilities. After 15 years of operation, the surge protection systems at 72 sites were due for modernization. The existing control cabinets and their wiring were to remain in service.
The Goal
A total of 6,000 signal loops had to be protected against surge voltages. The required surge protection barriers had to fit into extremely confined spaces while allowing the existing field wiring to remain unchanged. Additional requirements included clear indication of the operating status of the protection modules as well as compliance with SIL 3 safety requirements.

The Solution
All 6,000 signal loops were protected using the M-LB-4000 surge protection system. The barriers safely divert surge voltages caused by lightning strikes or switching operations to ground. Each device consists of a permanently wired base and a pluggable protection module. The protection module can be removed and replaced without tools while the signal loop remains uninterrupted. For maintenance or loop testing, the module can be reinserted after being rotated by 180°, intentionally opening the signal loop.
The device status is indicated directly on the front of each barrier, allowing damaged modules to be quickly identified even in densely populated control cabinets.
Technical Features
- Space-saving design – only 6 mm wide
- SIL 3 certified according to IEC/EN 61508
- Tool-free module replacement during operation
- Front-mounted status indication
- Integrated disconnect function for testing and maintenance
- Signal loop remains closed when the protection module is removed
- Operating temperature range: –40 °C to +80 °C
- Versions available for hazardous areas
- Push-in spring terminals
The Benefits
Thanks to their slim design, the M-LB-4000 surge protection barriers fit easily into space-constrained installations. The retrofit upgrade can be carried out without any additional external wiring. Tool-free replacement of the protection modules reduces the effort required for commissioning, maintenance, troubleshooting, and loop testing. Once a module has been replaced, no retesting of the signal loop is required. The front-mounted status indication enables rapid diagnostics at remote installation sites. In addition, the devices' SIL 3 certification ensures compliance with even the most demanding functional safety requirements.
At a Glance
- Two-part system consisting of a permanently wired base and a pluggable protection module
- Slim design for space-saving retrofit installations in existing control cabinets
- Protection module can be replaced without interrupting the signal loop
- Module status indication and SIL 3 certification

