2/19/2026Cubical All-Rounder: UB*-F42 Series Ultrasonic Sensor with IO-Link

With the UB*-F42 series, Pepperl+Fuchs is expanding its already wide range of ultrasonic sensors with a true all-rounder that is suitable for a variety of applications: It can detect objects, record material consumption, measure fill levels, and monitor travel. The IO-Link interface enables it to be integrated into the IIoT. In addition to the actual measured values, the device transfers extensive process and status data that can be used for optimized control and predictive maintenance.

Options for Tight Installation Situations and Parallel Operation
Two versions of the UB*-F42 series with different detection ranges are also available in the sidelooker version. This design means that the ultrasonic transducer is rotated 90° in the housing, enabling the sensor to be easily installed in very confined spaces. Due to its minimal dead band, the sensor can measure at close range, which is ideal for compact installations. Furthermore, the diameter of the sound beam can be adapted to suit the application without any loss in detection range. A wide diameter enables detection across large areas where target objects could appear at any location. A smaller sound beam eliminates interference from echo effects, which can be used, for example, to optimize measurements in a narrow silo.
When using multiple sensors near each other, the sound waves may be superimposed on top of each other, which interferes with detection. To prevent this, the UB*-F42 series offers three different synchronization modes: common, multiplex, and triggered externally. These modes enable devices operated in parallel to be adapted for different applications. Up to ten sensors can be connected via a synchronization input; synchronization takes place automatically and without additional parameterization.
Highlights of UB*-F42 Ultrasonic Sensors
- Versatile in use due to a wide range of features, IP67 degree of protection, small dead bands, and universal measuring principle
- High machine availability: integrated IO Link interface enables access to sensor parameters, diagnostic and process data
- Fault free operation: simple sensor synchronization when using several sensors in parallel
- Adjustable sound beam for optimal adaptation to the application without loss of range
- Front and sidelooker variants in a wide variety of sensing ranges enable easy integration even in tight installation conditions






