8/14/2025Position Accuracy Down to a Millimeter—Even over Long Distances

R1000 PROFINET Distance Sensor with Pulse Ranging Technology
The R1000 distance sensor with Pulse Ranging Technology (PRT) offers a constant accuracy of < 1 mm over the entire measuring range up to 300 m, making it suitable for high-precision distance measurement. With an outstanding small housing depth in this performance class, it is particularly space-saving. Additionally, the new R1000 distance sensor from Pepperl+Fuchs is now available with PROFINET interface. Read more about its convenient installation and setup, powerful distance measurement method, and versatile application possibilities.
Designed for Tight Spaces and Demanding Applications
The new R1000 distance sensor is designed for seamless integration into confined spaces, including small vehicles and lifting applications. With its compact dimensions and exceptionally small housing depth of just 81 mm, the sensor fits into even the tightest installation spaces. Its internal housing design based on a metal frame ensures outstanding durability and makes it ideal for demanding industrial environments.
Streamlined Installation and Setup
Integrated M6 threaded metal holes allow direct installation of the R1000 without the need for additional accessories, saving both time and costs. For long-range applications, a separate mounting device enables precise alignment and fine adjustment of the sensor even over extended distances. Since the R1000 distance sensor uses a red laser emitter, the clearly visible light spot can be used to conveniently align the device. With versatile and freely combinable mounting accessories, such as a quick clamp and adjustment system for long ranges or a deviation mirror for 90° deflection, the new R1000 offers maximum flexibility for seamless integration into any application.
High-End Technology Ensures Absolut Precision and Reliability
With an accuracy of less than 1 mm, the R1000 ensures highly accurate non-contact positioning across the entire measurement range—including over long distances up to 300 m. This level of performance is made possible by the integrated Pulse Ranging Technology (PRT) which is the most precise distance measurement method available in industrial environments. Unlike comparable technologies, PRT maintains its high accuracy consistently, regardless of the measurement distance. The sensor also delivers reliable results under challenging ambient conditions, such as intense ambient lighting, dust, or dirt, ensuring maximum performance and operational stability in demanding applications.
Maximum Performance for Dynamic Applications
In fast-paced applications like warehouse systems, crane automation, or automated parking solutions, high measuring speed and accuracy are essential. With integrated PRT, the R1000 delivers reliable, high-precision performance—even under mechanical stress from vibration or shock.
Highlights at a Glance
- Compact and robust housing for use in confined installation spaces
- Metal threaded hole for direct mounting at short measuring distances
- Mounting accessories for long-range adjustments
- Pulse Ranging Technology (PRT) for high-precision positioning over long distances
- Resistant to environmental influences such as ambient light, contamination, or dust
- Eye-safe class 1 laser





