Select Your Country

Go to global website

Industrial Monitors

The VisuNet industrial monitor portfolio offers a set of core communication technologies in a variety of housing styles—from harsh-duty PC workstations optimized for oil and gas exploration to sleek remote monitor systems for regulated indoor environments like pharmaceutical production. Find an industrial monitor that perfectly meets your requirements.

VisuNet Industrial Monitor Series

Whether modular design, compliance with GMP (Good Manufacturing Practice) guidelines or suitable for outdoor use: The portfolio of VisuNet industrial monitors includes various series with different communication technologies for a wide range of applications in the process industry. They are all extremely robust and easy to clean.

VisuNet GXP (RM, PC)

The VisuNet GXP system stands for a modular, compact design that allows easy setup and maintenance. Components can be assembled and replaced directly in the field. The VisuNet GXP series offers two display versions (19", 21.5") and brings the world's lightest remote monitor into Zone 1/21 life science applications.

Approved for: Zone 1/21, Zone 2/22

different versions of the VisuNet FLX series

VisuNet FLX (RM, PC, DM)

VisuNet FLX is a comprehensive range of highly flexible operator workstations and monitoring systems from Pepperl+Fuchs. This platform is tailored to the needs of the petrochemical, chemical, and pharmaceutical industries. Thanks to the fully modular design, HMI solutions can be configured to maximize functionality and the platform can be quickly and easily customized in the field.

Approved for: Zone 2/22, CL I, II, III, Div. 2, non-hazardous areas

VisuNet FLX Edge

VisuNet FLX Edge (RM, PC)

The VisuNet FLX Edge series offers all-weather workstations optimized for washdown areas up to Div. 1. An antimicrobial and chemically resistant keyboard with various mouse options completes the workstations.

Approved for: Div. 2, Div. 1, non-hazardous areas

two keyboards, a power supply and various code and RFID readers

Peripherals

VisuNet operator workstations are supplemented with peripherals such as stand-alone keyboards, handheld barcode readers, and network components. Power supplies are also available and designed to operate with VisuNet operator workstations and monitors.

three individual hmi solutions

Engineered Solutions

Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.

Language
  • English
  • German
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsProduct Information - VisuNet GXP – up to Zone 1/21 applicationsFile Type
PDF
File Size
1 MB
Language
English
  • English
  • German
Download
Brochures and OverviewsProduct Information - VisuNet FLX— the New Modular HMI Platform for Use up to Zone 2/22 and Div. 2File Type
PDF
File Size
801 KB
Language
English
  • English
  • German
Download
Brochures and OverviewsProduct Overview - HMI Systems that perfectly fit your applicationFile Type
PDF
File Size
2 MB
Language
English
  • German
  • English
Download
Application Reports
File Type
File Size
Language
Download
Application ReportsApplication Report - Explosion Protection for Vapor Pressure Analyzers in the Oil and Gas IndustryFile Type
PDF
File Size
647 KB
Language
English
  • English
  • German
Download