Select Your Country

Go to global website

Connection Methods

Illustration of inductive sensor connector types

Inductive sensors can be integrated into systems in various ways. The various versions of sensors with fixed cables with or without plugs or with connector plugs are available as standard in various designs.

Terminal Compartment

Sensors of this type have a designated area in the sensor housing for electrically interconnecting the sensor to the plant. The terminal compartment allows users to freely select the connection cable. This is of particular benefit in applications involving UV resistance or resistance to chemical agents. In addition, users are not tied to fixed cable lengths, and the terminal compartment offers increased tamper protection compared to versions with connectors.

Pepperl+Fuchs inductive sensors with terminal compartments may contain the type designation "KK" in the second position of the type code.

Fixed Cable with or without Connector

Sensors of this type have a fixed cable that can be preassembled or a fixed cable with a typical connector for industrial automation. Sensors with fixed cable are affordable options, since they do not require an additional single-ended female cordset and keep the number of connection points to a minimum. Connection to special connectors is possible depending on the application requirement (e.g., automotive industry).

Sensors with fixed cables and a connector have information on the cable length and the type of connector included at the end of their type code, e.g.: NBB0,8-4M25-E2-0,3M-V3, NMB1,5-8GM35-E2-FE-150MM-V1, etc.

Connectors for Data Transfer

Inductive sensors are available with a standard selection of industrial automation connectors, including M8 and M12, 1/2 inch and 7/8 inch. When replacing the sensor, the cabling does not need to be replaced completely. This prevents error-prone new connections in the terminal compartment. Standardized single-ended female cordsets are available in the Pepperl+Fuchs accessories range.

Inductive sensors with these connection options have one of the following type designations at the end of the type code: V1, V3, V5, V13, V16, V18.

Other Connections

In addition to other versions, e.g., FASTON® connectors or sensors with solder connections are available.

Electrical Versions and Basic Circuit Diagrams

The following table provides an overview of common inductive sensors with regard to the electrical version, sensor type, typical data, and the basic circuit diagram.

Direct-Current Voltage 10 V ... 60 V
Sensor type· ​2-wire · Z/E0, Z1, Z2, Z3, Z4, Z5
· Standard type
· Reverse polarity protection
· Short-circuit proof
Wiring diagram according to EN 60947-5-2NO contact or NC contact
Wiring diagram of a direct-current voltage (10 V ... 60 V) sensor
​Example: NO contact Z/Z0
Typical data· Basic series 5 V/4 mA … 100 mA · Standard series 4 V/2 mA … 200 mA
· Residual current 0.7 mA/0.5 mA

Basic Series 10 V ... 30 V, 100 mA
Standard Series 10 V ... 60 V, 200 mA
Sensor type· 3-wire · E/E0, E1, E2, E3, E5, E8
· Short-circuit proof
· Reverse polarity protection
Wiring diagram according to EN 60947-5-2NO contact or NC contact
Wiring diagram of 3-wire basic series and standard series sensors
Example: NO contact E/E0
Basic circuit diagramBasic NPN circuit diagram of standard and basic series sensors
 Basic PNP circuit diagram of standard and basic series sensors
Typical data· Voltage drop 2.5 V · Residual current 0.3 mA
· Operating current 0 mA ... 200 mA
· No-load current 20 mA
Sensor type· 4-wire · A, A2
· Short-circuit proof
· Reverse polarity protection
Wiring diagram according to EN 60947-5-2NC contact and NO contact
Wiring diagram of 4-wire basic series and standard series sensors
Example: NC contact and NO contact A2
Typical data· Voltage drop 2.5 V · Residual current 0.3 mA
· Operating current 0 mA ... 200 mA
· No-load current 20 mA

Alternating-Current Voltage 20 V ... 250 V
Sensor typeWS, WÖ, W, W4
Wiring diagram according to EN 60947-5-2NC contact and NO contact
Wiring diagram of alternating-current voltage sensors
Example: NC contact WÖ/UÖ
Typical data· Voltage drop "ON": 6 V · Residual current 1 mA
· Operating current 5 mA ... 500 mA

Universal Current 20 V ... 250 V AC, 45 Hz ... 65 Hz, 30 V ... 300 V DC
Sensor typeUS, UÖ
Wiring diagram according to EN 60947-5-2NC contact and NO contact
Wiring diagram of a universal current sensor
Example: NC contact WÖ/UÖ
Typical data· Voltage drop "ON": 5 V
· Residual current 1.5 mA
· Operating current 5 mA ... 500 mA

Direct-Current Voltage 8 V DC
Sensor type· NAMUR, N, 1N, SN, S1N
· EN 60947-5-6
Wiring diagram according to EN 60947-5-2NC contact or NO contact
Wiring diagram of a direct-current voltage sensor
Example: NC contact N/N0 or SN
Typical data· Rated voltage 8 V
· Output current
< 1 mA actuated
> 3 mA unactuated

Sensor Types: Wire Colors and Plug Assignment According to EN 60947-5-2

Below you find an overview of the pin assignment and wire colors of the inductive sensors.

The pinout numbers correspond to the numbering of the pins on the connector plugs. This does not apply to proximity sensors for AC and those with 3-pin 8 mm plugs.

Switches without protective insulation require a protective conductor terminal for voltages above 50 V AC and 120 V DC.

2 AC Connections
FunctionNO contact
Connection/wire color./.
Use any color except yellow/green or yellow.
Ensure both wires have the same color.
Pinout3 | 4
V1 connector plugPinout of V1 connector plug for sensor with two AC connectionsPinout of V1 connector plug for sensor with two AC connections
V13 connector plugPinout of V13 connector plug for sensor with two AC connectionsPinout of V13 connector plug for sensor with two AC connections
V3 connector plugPinout of V3 connector plug for sensor with two AC connectionsPinout of V3 connector plug for sensor with two AC connections

2 DC Connections—Free Polarity
FunctionNC contact
Connection/wire color+ | -
./.
Pinout1 | 2
V1 connector plugPinout of V1 connector plug for free polarity sensor with two DC connectionsPinout of V1 connector plug for free polarity sensor with two DC connections
V13 connector plugPinout of V13 connector plug for free polarity sensor with two DC connectionsPinout of V13 connector plug for free polarity sensor with two DC connections

2 DC Connections—Observe Polarity
FunctionNO contact
Connection/wire color+ | -
Brown (BN) | Blue (BU)
Pinout1 | 4
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with two DC connectionsPinout of V1 connector plug for polarity-sensitive sensor with two DC connections
V3 connector plugPinout of V3 connector plug for polarity-sensitive sensor with two DC connectionsPinout of V3 connector plug for polarity-sensitive sensor with two DC connections

2 DC Connections—Observe Polarity
FunctionNC contact
Connection/wire color+ | -
Brown (BN) | Blue (BU)
Pinout1 | 2
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor two DC connectionsPinout of V1 connector plug for polarity-sensitive sensor two DC connections

3 DC Connections—Observe Polarity
FunctionNO contact
Connection/wire color+ | - | output
Brown (BN) | Blue (BU) | Black (BK)
Pinout1 | 3 | 4
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with three DC connectionsPinout of V1 connector plug for polarity-sensitive sensor with three DC connections
FunctionNC contact
Connection/wire color+ | - | output
Brown (BN) | Blue (BU) | Black (BK)
Pinout1 | 3 | 2
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with three DC connectionsPinout of V1 connector plug for polarity-sensitive sensor with three DC connections
V3 connector plugPinout of V3 connector plug for polarity-sensitive sensor with three DC connectionsPinout of V3 connector plug for polarity-sensitive sensor with three DC connections

4 DC Connections—Observe Polarity
FunctionChange-over contact (open/close)
Connection/wire color+ | - | NO contact output | NC contact output
Brown (BN) | Blue (BU) | Black (BK) | White (WH)
Pinout1 | 3 | 4 | 2
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with four DC connectionsPinout of V1 connector plug for polarity-sensitive sensor with four DC connections

2 DC and NAMUR Connections—Observe Polarity
FunctionNO contact and NC contact
Connection/wire colorChannel 1+ | Channel 1- | Channel 2+ | Channel 2- | Valve + | Valve -
Brown (BN) | Blue (BU) | White (WH) | Black (BK) | Red (RD) | Yellow (YE)
Pinout1 | 3 | 2 | 4 | 5 | 6
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with two DC and NAMUR connectionsPinout of V1 connector plug for polarity-sensitive sensor with two DC and NAMUR connections
V16 connector plugPinout of V16 connector plug for polarity-sensitive sensor with two DC and NAMUR connectionsPinout of V16 connector plug for polarity-sensitive sensor with two DC and NAMUR connections
V18 connector plugPinout of V18 connector plug for polarity-sensitive sensor with two DC and NAMUR connectionsPinout of V18 connector plug for polarity-sensitive sensor with two DC and NAMUR connections

3 DC Connections—Observe Polarity
FunctionNO contact and NC contact
Connection/wire colorPower supply + | Power supply - | Output channel 1 | Output channel 2
Brown (BN) | Blue (BU) | Black (BK) | White (WH)
Pinout1 | 3 | 4
V1 connector plugPinout of V1 connector plug for polarity-sensitive sensor with three DC connections
K1 = Channel 1
K2 = Channel 2
V18 connector plugPinout of V18 connector plug for polarity-sensitive sensor with three DC connections
K1 = Channel 1
​K2 = Channel 2