Dynamic Inclination Sensors / Inertial Measurement Units (IMU)

For dynamic applications, dynamic inclination sensors are an ideal solution. The IMU F99 inertial measurement unit combines inclination measurement, acceleration sensor and gyroscope in one device. The intelligent Sensor Fusion Algorithm links the measured data of acceleration and rotation rate so that the system is able to compensate for external accelerations. This makes the IMU F99 an ideal solution for inclination and acceleration detection in dynamic applications, such as monitoring the steering angle limit of wheel loaders. The type of acceleration compensation can be configured and optimally adapted to the individual motion pattern of the application by selecting a compensation range. This improves angular stability even in the case of linear acceleration movements or short-term shock effects caused by potholes, so that the IMU F99 always reliably delivers precise angular values.
Where is the IMU F99 Used?Application Examples
Whether for steering angle limitation on wheel loaders or the control of AGVs—the inertial measurement unit IMU F99 is the ideal solution for monitoring inclination and acceleration in dynamic applications. We have compiled six application examples of the inertial measurement unit in our blog article. Which application is yours?

Highlights
- Precise inclination measurement in dynamic applications through compensation of external acceleration
- Configurable angle definitions and type of acceleration compensation for full application flexibility
- 360° inclination, acceleration and rotation rate measurement in three axes each
- Innovative mounting concept consisting of a rugged metal mounting bracket and sensor module
- Robust housing suitable for outdoor use
- IP68/69 degree of protection
- E1 approval for off-road applications
- English
- Portuguese
- German
- Japanese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Inclination and Acceleration Sensors | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Inertial Measurement Unit F99 | File Type PDF | File Size 2 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Steering-Angle Limit on Inclines | File Type PDF | File Size 318 KB | Language English
| Download |
| Application ReportsApplication Report - Exact weight calculation without time loss | File Type PDF | File Size 330 KB | Language English
| Download |
| Application ReportsApplication Report - Position Excavator Shovels Precisely along Three Axes | File Type PDF | File Size 276 KB | Language English
| Download |
| Application ReportsApplication Report - Optimal Distance between Ground and Spray Nozzle | File Type PDF | File Size 370 KB | Language English
| Download |
| Application ReportsApplication Report - A Sensor for Multiple Tasks in Wind Turbines | File Type PDF | File Size 182 KB | Language English
| Download |
| Application ReportsApplication Report - Cornering Angles, Inclination, and Acceleration for AGV Control | File Type PDF | File Size 353 KB | Language English
| Download |
| Application ReportsApplication Report - Correct Orientation of Container Spreaders on Port Cranes | File Type PDF | File Size 327 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureApplication Guideline | File Type PDF | File Size 323 KB | Language English
| Download |
