Isolated Barriers of the K-System

Solving a wide range of applications in one system, the Pepperl+Fuchs' K-System guarantees a reliable and economical signal transmission between your field device and the control system. Whether your plans include a single isolating module or a large scale system integration—application-oriented solutions characterize the entire K-System product range.
Here are just some of its unique features:
- Product Portfolio
K-System offers an extensive range of intrinsic safety interface modules for many signals and applications - from simple isolators to highly functional modules.
- Power Rail
The Power Rail is an insert in the standard 35mm DIN rail. When mounting on the DIN rail, the units are simply snapped in place. The Power Rail supplies the modules with power and provides a path for the collective error message from individual isolators. Power Rail reduces wiring and maintenance costs because it eliminates the need to daisy chain the wires. It also simplifies expansion. Just snap in a new module when you're ready to add to your system.
- Power Feed Modules
The supply voltage is coupled to the Power Rail via the power feed modules. A built-in fuse provides effective group protection for the plugged-in modules. A line fault detected by the interface module is output via the potential-free contact of the power feed module.
- International Safety Standards
SIL ratings are available at no extra charge.
- Easy Configuration
With the powerfil software tool PACTware, project documentation is easier to create, and highly functional interface modules are easily configured.
- Portuguese
- English
- German
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Interface Technology | File Type PDF | File Size 4 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Generating Electricity in Coal-Fired Power Plants | File Type PDF | File Size 412 KB | Language English
| Download |
| Application ReportsApplication Report - Limit Value Detection for Pharmaceutical Vessel Applications | File Type PDF | File Size 2 MB | Language English
| Download |











