Select Your Country

Go to global website

Hydrostatic Pressure Sensors

Hydrostatic Pressure Sensor

Measuring Principle

The pressure in a liquid increases with increased filling height. This hydrostatic pressure is transmitted to the measuring cell via a stainless steel diaphragm. Foam, build-up, fluctuating electrical properties of the liquid and the container design do not affect the measurement values.

Operation Mode

The fill level of a liquid can be determined by the hydrostatic pressure if the density is known. The piezoresistive measuring cell is coupled to the measuring liquid via a stainless steel isolation membrane and diaphragm seal.


The value of the measuring cell can be converted via a signal conditioner into one of the following output signals:

  • 4 ... 20 mA analog signal
  • 4 ... 20 mA analog signal with HART
  • PROFIBUS PA digital signal


The pressure sensors are available in the following versions:

  • Externally mounted type
  • Rod type
  • Suspended type


Language
  • German
  • English
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsProduct Information - BarconFile Type
PDF
File Size
329 KB
Language
English
  • German
  • English
Download