Select Your Country
NBN50-L2ML-A2-V1-Y70118703 Inductive Sensor
Key Benefits at a Glance
- 50 mm non-flush
- Sensor head bidirectional and rotatable
- 4-wire DC
- Quick mounting bracket
- 4-way LED indicator
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN50-L2ML-A2-V1-Y70118703
| Switching function | complementary | |
| Output type | PNP | |
| Rated operating distance | sn | 50 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 40.5 mm |
| Actual operating distance | sr | 45 ... 55 mm typ. |
| Reduction factor rAl | 0.39 | |
| Reduction factor rCu | 0.37 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 60 V DC |
| Switching frequency | f | 0 ... 100 Hz |
| Hysteresis | H | typ. 10 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA |
| No-load supply current | I0 | ≤ 20 mA |
| Time delay before availability | tv | 120 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PA | ||||||||||
| Sensing face | PA | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




