Select Your Country

Go to global website

SFP-S-30KM-F-W SFP Transceiver

SFP transceiver, 30 km, 100BASE-LX, fast Ethernet single-mode fiber, with extended temperature range

Key Benefits at a Glance

  • Industry standard small form pluggable (SFP) package
  • SFP Multi-Source Agreement compliant
  • Hot pluggable
  • Class 1 laser product complies with EN 60825-1
  • Single power supply 3.3V
  • TTL signal detect indicator
  • Duplex LC connector
  • Extended temperature range: -40 to 85° C

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of SFP-S-30KM-F-W

Standards
IEEE802.3u 100BASE-LXyes
Interface type100BASE-LX Fast Ethernet Fiber
Physical SFP, Hot pluggable
Transfer rate155 Mbps
Wave length1310 nm
Cable type9/125μm Single-mode
Cable lengthmax. 30 km
Connector type1 Duplex LC
Transmit power (optical)-15 ... -8 dBm
Receive sensitivity-34 ... 0 dBm
Link budget19 dB
Electromagnetic compatibility
Directive 2014/30/EUEN55024, IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-6, IEC 61000-4-8
Emitted interferenceCISPR 22 , FCC Part 15 Subpart B Class A , EN61000-6-4, IEC61000-6-4
Noise immunityEN 55024
StandardsSFP Multi-Source (MSA) compliant Class 1 laser product complies with EN 60825-1
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Mass17 g
Dimensions
Height8.5 mm
Width13.4 mm
Length56.5 mm