Select Your Country

Go to global website

V94-G-YE2M-STOOW-V94-G Connecting Cable

Connecting cable, 7/8" to 7/8", STOOW cable 4-pin

Key Benefits at a Glance

  • Thread 7/8 inch
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V94-G-YE2M-STOOW-V94-G

Number of pins4
Connection 1socket
Construction type 1straight
Threading 17/8 inch
Connection 2plug
Construction type 2straight
Threading 27/8 inch
Operating voltageUBmax. 600 V
Test voltage1500 V
Operating currentIB10 A
Volume resistance< 5 mΩ
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP67
Material
ContactsCu alloy gold plated
BodyPVC, yellow
CablePVC
Slotted nutnickel-plated brass
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 9.9 mm
Bending radius10 x cable diameter
Coloryellow
Cores4 x 1.5 mm2 (16 AWG)
LengthL2 m
Mass424 g
NoteSTOOW UL Standard