Select Your Country

Go to global website

CBL-PUR-GY-03x025-100M Bulk Raw Cable

Cable, PUR/PP, 3-core grey

Key Benefits at a Glance

  • Resistant to microbes and hydrolysis
  • Halogen-free
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PUR-GY-03x025-100M

Operating voltageUBmax. 300 V
Halogen-freeIEC 60754-1
Ambient temperature
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Sheath stripping forcemax. 80 N / 500 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: black
Core construction14 x 0.15 mm ∅
LengthL100 m
Cable codeLi 9Y 11Y 3 x 0,25
Drag chain suitability
Drag chain cyclesmax. 50 / day
Motion velocitymax. 0.3 m/s
Mass2129 g
Halogen-freeyes
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Microbial resistanceyes
Hydrolysis resistanceyes