Select Your Country

Go to global website

V19SX-G-GN40M-PUR-E2S-V19X-G Connecting Cable

Ethernet bus cable M12 plug straight to M12 plug straight X-coded, 8-pin, PUR cable green, Cat6A, pairs shielded and overall shield

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Industrial Ethernet
  • UL listed for USA and Canada
  • Degree of protection IP67
  • Halogen-free
  • Screw connection suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19SX-G-GN40M-PUR-E2S-V19X-G

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingX-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingX-coded
Operating voltageUBmax. 50 V AC / 60 V DC
Operating currentIBmax. 0.5 A
Degree of protectionEN 60529
Fieldbus standardIEEE 802.3an 10GBASE-T
Plug connectionconnector M12 x 1 : IEC 61076-2-109
connector RJ45 : IEC 60603-7
Component categoryCAT6A (IEC 11801, EN 50173)
FlammabilityIEC 60332-1-2 , UL 1581
UL File NumberE520112
Ambient temperature
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-10 ... 60 °C (14 ... 140 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling , hexagon nut SW = 13 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.2 mm
Bending radiusmax. 50 mm movable installation
max. 25 mm fixed installation
Sheath colorgreen (similar to RAL 6018)
Number of cores8
Core cross section0.14 mm2
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Core 5: white/brown
Core 6: brown
Core 7: white/blue
Core 8: blue
Core construction7 x 0.404 mm ∅ twisted pairs , twisted pair shield
Shieldtinned copper braiding
twisted pair shield : aluminum-lined polyester foil
LengthL40 m
Cable codeLi 02YSC 11Y 4 x 2 x 0,14 (AWG26/7)
Mass1605 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPE
UV resistanceyes
Oil resistanceyes
FlammabilityFT1
Cable marking sleeve2x PUR transparent , fixed to cable