Select Your Country

Go to global website

NO LONGER FOR SALE

UMB800-18H40-I-2M Ultrasonic sensor

Single head system

Key Benefits at a Glance

  • Front of transducer and housing manufactured entirely from stainless steel
  • Degree of protection IP68 / IP69K
  • Short version: 55 mm
  • Program input
  • Temperature compensation
  • Mounting bracket MH-18H-01 included in delivery

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UMB800-18H40-I-2M

Sensing range70 ... 800 mm
Adjustment range90 ... 800 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 170 kHz
Response delayapprox. 100 ms
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 15 mA
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output type1 analog output 4 ... 20 mA , overload-protected
Resolution0.4 mm at max. sensing range
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.5 % of full-scale value
Load impedance0 ... 300 Ω at UB > 10 V;
0 ... 500 Ω at UB > 15 V
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable PUR , 2 m , Polyether based
Core cross section4 x 0.19 mm2
Degree of protectionIP68 / IP69K
Material
HousingStainless steel 1.4404 / AISI 316L
TransducerStainless steel 1.4435 / AISI 316L
SealCable seal : TPU , Elastollan 1185 A10
Mass90 g
Dimensions
Length55 mm
Diameter18 mm
Outputevaluation limit A1: 90 mm
evaluation limit A2: 800 mm
Output mode: rising ramp