Select Your Country

Go to global website

RJ15-N Inductive Ring Sensor

Key Benefits at a Glance

  • 15 mm inside diameter

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of RJ15-N

Switching functionNormally closed (NC)
Output typeNAMUR
Inside diameter15 mm
Measuring cylinder
Diameter3 mm
Length4 mm
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
Switching frequencyf0 ... 1500 Hz
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
MTTFd9340 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
ATEX approval
Equipment protection level GbPTB 99 ATEX 2128 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Degree of protectionIP67
Cable
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.34 mm2
LengthL2 m
Dimensions
Height45 mm
Width29 mm
Length25 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.