Select Your Country

Go to global website

NBB8-18GM40-EU-M1-300MM-3DT04 Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • 0.5 / 4.5 VDC switching output for mobile equipment controls
  • Extended temperature range
    -40 ... +85 °C
  • 3-pin Deutsch connector (DT04)
  • Highly shock and vibration resistant
  • Raised EMC resistance 30 V/m
  • With increased sealing, protection class
    IP68 / IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB8-18GM40-EU-M1-300MM-3DT04

Output typeDigital voltage output
Rated operating distancesn8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
24 mm x 24 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.45
Output type3-wire
Operating voltageUB7 ... 30 V DC
Switching frequencyf0 ... 1600 Hz
HysteresisH2 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Temperature drift≤ 10 %
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 100 ms
Load resistormin. 20 kΩ
Switching state indicatorLED, yellow
Output valueobject detected: 4.5 V ± 0.2 V
object not detected: 0.5 V ± 0.2 V
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP68 / IP69K
Connector
Connection assemblyDeutsch connector DT04-3P-CE02
Deutsch contact 1060-16-0622
Deutsch wedge W3P
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 6 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.75 mm2
LengthL285 mm ± max. 10 mm
Dimensions
Length46 mm
Diameter18 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.