Select Your Country

Go to global website

NBB15-30GM40-EU-M1 Inductive Sensor

Key Benefits at a Glance

  • 15 mm flush
  • 0.5 / 4.5 VDC switching output for mobile equipment controls
  • Raised EMC resistance 30 V/m
  • Extended temperature range
    -40 ... +85 °C
  • Highly shock and vibration resistant
  • With increased sealing, protection class
    IP68 / IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-30GM40-EU-M1

Output typeDigital voltage output
Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
45 mm x 45 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Operating voltageUB7 ... 30 V DC
Switching frequencyf0 ... 500 Hz
HysteresisH2 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Temperature drift≤ 10 %
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 100 ms
Load resistormin. 20 kΩ
Switching state indicatorLED, yellow
Output valueobject detected: 4.5 V ± 0.2 V
object not detected: 0.5 V ± 0.2 V
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP68 / IP69K
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialTPE
Colorblack
Number of cores3
Core cross section0.75 mm2
LengthL2 m
Dimensions
Length50 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.