Select Your Country

Go to global website

IQH1-30GM-Ex RFID Read/Write DeviceIDENTControl

HF RFID read/write device for use in hazardous areas, ISO 15693

Key Benefits at a Glance

  • Read/write head with thread M30 x 1.5
  • ATEX-approval for zone 1 and zone 21
  • Degree of protection IP68
  • 15 m connection cable
  • For connection to IDENTControl evaluation unit
  • Encapsulation Ex m

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQH1-30GM-Ex

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Operating distancemaximum: 24 mm
MTBF375 a (Operation at +40 °C)
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Explosion protectionEN IEC 60079-0
EN 60079-18/A1
Electromagnetic compatibilityEN 301489-3
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
ATEX approval
MarkingEx-Hexagon II 2G Ex mb IIC T4 Gb
[exsign] II 2D Ex mb IIIC T130°C Db
Equipment protection level GbIBExU 21ATEX1039 X
Equipment protection level DbIBExU 21ATEX1039 X
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP68
Connection15 m connecting cable included with delivery
Connection e.g. with terminal boxes Series GL5
Material
HousingStainless steel 1.4305 / AISI 303
Installationflush
Distance between two headsMultiplex on: ≥ 155 mm
Multiplex off: ≥ 350 mm
Massapprox. 2000 g
Dimensions
Length105 mm ± 1 mm
Diameter38 mm
Use in the hazardous areasee instruction manuals