Select Your Country

Go to global website

ICZ-HH50-CHARGER Docking station

Key Benefits at a Glance

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of ICZ-HH50-CHARGER

Docking station for IC-HH51 and IC-HH52
LED red/greenPower: green/off
Charge: green/red
Connect: green/off
Input voltage100 V AC ... 240 V AC
47 ... 63 Hz
Input currentmax. 1 A
Output current2.4 A
Output voltage15 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 301489-1
EN 55032
EN 55035
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
CE conformityCE
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
ConnectionEthernet: RJ-45
USB 2.0 (Type A)
Material
Housingaluminum / ABS
Massapprox. 557 g
Dimensions
Height82 mm
Width200 mm
Length138 mm