Select Your Country

Go to global website

OBR5000-18GK40A-E0-V1 Retroreflective Sensor

Retroreflective sensor

Key Benefits at a Glance

  • Short design in M18 plastic housing
  • Not sensitive to ambient light
  • Degree of protection IP67
  • Very high detection range
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBR5000-18GK40A-E0-V1

Effective detection range0 ... 5 m
Reflector distance0 ... 5 m
Threshold detection range7 m
Reference targetreflector C110-2
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 270 mm at 5 m
Opening angleapprox. 2.6 °
Optical facelateral
Ambient light limitEN 60947-5-2 40000 Lux
MTTFd1552 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
on - power on
flashing (4 Hz) - short circuit
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Protection classIII
Switching typeQ - Pin4: NPN normally open / dark-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection3-pin, M12 x 1 connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
ConnectorPlastic
Massapprox. 9 g
Dimensions
Length58.5 mm
Diameter18 mm
Thread sizeM18