Select Your Country

Go to global website

OBT300-18GM40-E2 Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS)

Key Benefits at a Glance

  • Strong metallic housing in cylindrical shape M18 x 1
  • Adjustable background suppression
  • Not sensitive to ambient light
  • Degree of protection IP67
  • High operating distance

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT300-18GM40-E2

Detection range10 ... 300 mm
Detection range min.10 ... 50 mm
Detection range max.12 ... 300 mm
Adjustment range50 ... 300 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Black-white difference (6 %/90 %)< 40 % at 300 mm
Diameter of the light spotapprox. 16 mm at detection range 300 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 100000 Lux
HysteresisH< 4 %
MTTFd1734 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
on - power on
flashing (4 Hz) - short circuit
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Protection classIII
Switching typeQ - Pin4: PNP normally open / light-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
Housingbrass, nickel-plated
Optical facePMMA
CablePVC
Massapprox. 60 g
Dimensions
Length40 mm
Diameter18 mm
Thread sizeM18