Select Your Country

Go to global website

M100/MV100-RT/35/76b/102/115-5 Thru-Beam Sensor

Thru-beam sensor, 20 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable

Key Benefits at a Glance

  • Miniature design
  • Easy to use
  • Very bright, highly visible light spot
  • Full metal thread mounting
  • Highly visible LEDs for Power ON and switching state
  • Not sensitive to ambient light

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of M100/MV100-RT/35/76b/102/115-5

EmitterM100-RT/35/76b/115-5M
ReceiverMV100-RT/35/102/115-5M
Effective detection range0 ... 20 m
Threshold detection range30 m
Light sourceLED
Light typemodulated visible red light
Diameter of the light spotapprox. 2 m at a distance of 30 m
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Control elementssensitivity adjustment
Control elementsLight-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0Emitter: ≤ 15 mA
Receiver: ≤ 8 mA
Test inputemitter deactivation at 0 V
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf250 Hz
Response time2 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection5 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 110 g (emitter and receiver)
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
Cable length5 m