Select Your Country

Go to global website

NCB40-FP-N0-P1 Inductive Sensor

Key Benefits at a Glance

  • 40 mm flush
  • NAMUR output
  • Polarity reversal protected
  • Particularly suitable for flush installation in floor conveyor systems

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCB40-FP-N0-P1

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn40 mm
Installationflush
Assured operating distancesa0 ... 32 mm
Actual operating distancesr36 ... 44 mm typ. 40 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.35
Reduction factor r304 0.8
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 80 Hz
HysteresisH0 ... 5 % typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availabilitytv≤ 20 ms
Switching state indicatorLED, yellow
MTTFd2360 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002304
CML approvalon request
ANZEx19.3001X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2 , stripped insulation length: 7 mm
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Connection (system side)screw terminals , M20 x 1.5 cable gland , usable thread length 10 mm , screw-in depth max. 10 mm
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP66 / IP67
Mass427 g
Dimensions
Height40 mm
Width83 mm
Length83 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.