Select Your Country

Go to global website

NJ4-F-N Inductive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • NAMUR output

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ4-F-N

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn4 mm
Installationnon-flush
Assured operating distancesa0 ... 3.24 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.8
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 2000 Hz
HysteresisHtyp. %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
MTTFd4566 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002304
CML approvalon request
ANZEx19.3001X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typecable
Housing materialPA 6
Sensing facePA 6
Degree of protectionIP67
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
LengthL2 m
Dimensions
Height17 mm
Width40 mm
Length53.4 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.