Select Your Country

Go to global website

NBN40-U1LK-N0-V1 Inductive Sensor

Key Benefits at a Glance

  • 40 mm non-flush
  • Sensor head bidirectional and rotatable
  • ATEX and IECEx approval
  • NAMUR output
  • Polarity reversal protected

Show more

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN40-U1LK-N0-V1

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn40 mm
Installationnon-flush
Assured operating distancesa0 ... 32.4 mm
Reduction factor rAl 0.41
Reduction factor rCu 0.38
Reduction factor r304 0.75
Reduction factor rBrass 0.46
Output type2-wire
Installation conditions
A25 mm
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 100 Hz
HysteresisH2 ... 20 % typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detectedmin. 2.5 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
MTTFd2415 a
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2012
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002302
CML approvalon request
ANZEx19.3001X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialPA
Sensing facePA
Housing baseplastic
Degree of protectionIP67 / IP69K
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height55 mm
Width55 mm
Length128 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.