Select Your Country

Go to global website

NJ1,5-6,5-15-N-Y180094 Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Usable up to SIL 2 acc. to IEC 61508
  • NAMUR output

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ1,5-6,5-15-N-Y180094

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn1.5 mm
Installationflush
Assured operating distancesa0 ... 1.35 mm
Reduction factor rAl 0.22
Reduction factor rCu 0.19
Reduction factor r304 0.65
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 5000 Hz
HysteresisHtyp. 5%
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 2.2 mA
Measuring plate detected≤ 0.95 mA
Safety Integrity Level (SIL)SIL 2
Standard conformity
NAMUREN 60947-5-6
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
CCC approval
Hazardous Location2020322315002256
CML approvalon request
ANZEx18.3018X
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeflexible leads PVC
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
MaterialPVC
Core cross section0.14 mm2
LengthL110 mm
Dimensions
Length15 mm
Diameter6.5 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.