Select Your Country

Go to global website

NCN4-12GM35-N0-Y191065 Inductive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • Stainless steel housing
  • NAMUR output
  • Polarity reversal protected

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN4-12GM35-N0-Y191065

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn4 mm
Installationnon-flush
Assured operating distancesa0 ... 3.24 mm
Actual operating distancesr3.6 ... 4.4 mm typ.
Reduction factor rAl 0.37
Reduction factor rCu 0.36
Reduction factor r304 0.74
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 800 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Switching state indicatorall direction LED, yellow
MTTFd2520 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0037X
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level Dc (tc)IECEx TUR 21.0018X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2048 X
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
Equipment protection level Dc (tc)TÜV 20 ATEX 8524 X
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0452
CCC approval
Hazardous Location2024322315005860

CML approvalon request
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.6 mm ± 0.2 mm
Bending radius> 12 x cable diameter
MaterialPVC
Colorblue
Number of cores2
Core cross section0.34 mm2
LengthL145 mm
Mass25 g
Dimensions
Length35 mm
Diameter12 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.