Select Your Country

Go to global website

NJ8-18GM-N-5M Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • Usable up to SIL 2 acc. to IEC 61508
  • NAMUR output
  • Stainless steel housing
  • 5 meter connection cable

Show more

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ8-18GM-N-5M

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn8 mm
Installationnon-flush
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 200 Hz
HysteresisHtyp. %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Safety Integrity Level (SIL)SIL 2
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0037X
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2048 X
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0452
CCC approval
Hazardous Location2020322315002255
CML approvalon request
ANZEx18.3018X
KCC approval
Hazardous Location19-AV4BO-0227
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
LengthL5 m
Dimensions
Length40 mm
Diameter18 mm
Scope of delivery2 self locking nuts in scope of delivery
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.