Select Your Country

Go to global website

NJ10-22-N-G Inductive Sensor

Key Benefits at a Glance

  • 10 mm non-flush
  • Usable up to SIL 2 acc. to IEC 61508
  • NAMUR output
  • Stainless steel housing

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ10-22-N-G

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn10 mm
Installationnon-flush
Assured operating distancesa0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 2000 Hz
HysteresisHtyp. 3 %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Safety Integrity Level (SIL)SIL 2
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
CCC approval
Hazardous Location2020322315002255
CML approvalon request
ANZEx18.3018X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP68
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
LengthL2 m
Dimensions
Length35 mm
Diameter28.3 mm
Thread sizePG21
Scope of deliverySupplied with 2 nuts
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.