Select Your Country

Go to global website

NBN8-18GS50-Z4L-V1-3G-3D Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • 2-wire DC sensor with minimum off-state current
  • Switching status indicator, yellow LED
  • ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
  • Stainless steel housing
  • Polarity reversal protected

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN8-18GS50-Z4L-V1-3G-3D

Switching functionNormally open (NO)
Output typeTwo-wire with minimum off-state current
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Actual operating distancesr7.2 ... 8.8 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.7
Output type2-wire
Operating voltageUB4 ... 30 V
Switching frequencyf0 ... 500 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage dropUd≤ 4 V
Operating currentIL2 ... 30 mA
Lowest operating currentIm2 mA
Off-state currentIr≤ 200 µA
Switching state indicatorMultihole-LED, yellow
MTTFd1581 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level Gc (ec)IECEx TUR 21.0017X
Equipment protection level Dc (tc)IECEx TUR 21.0018X
ATEX approval
Equipment protection level Gc (ec)TÜV 20 ATEX 8523 X
Equipment protection level Dc (tc)TÜV 20 ATEX 8524 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 30 mA
CCC approval
Hazardous Location2024322315005977
2024322315005859
KCC approval
Hazardous Location23-AV4BO-0237X
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins2
Mass56 g
Dimensions
Length66 mm
Diameter18 mm
Scope of delivery2 self locking nuts in scope of delivery
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.