Select Your Country

Go to global website

NCB2-12GM40-Z0-V1 Inductive Sensor

Key Benefits at a Glance

  • 2 mm flush
  • 2-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB2-12GM40-Z0-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn2 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Actual operating distancesr1.8 ... 2.2 mm typ.
Reduction factor rAl 0.28
Reduction factor rCu 0.23
Reduction factor r304 0.7
Output type2-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 800 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Operating currentIL2 ... 100 mA
Lowest operating currentIm2 mA
Off-state currentIr0 ... 0.5 mA typ.
Switching state indicatorMultihole-LED, yellow
MTTFd2090 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass25 g
Dimensions
Length40 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.