Select Your Country

Go to global website

NBN12-18GM50-A2-450MM-4DT04 Inductive Sensor

Key Benefits at a Glance

  • 12 mm non-flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
  • Extended operating voltage range
  • Flexible use with versatile mounting opportunities

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN12-18GM50-A2-450MM-4DT04

Switching functioncomplementary
Output typePNP
Rated operating distancesn12 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 9.72 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
36 mm x 36 mm x 1 mm
Reduction factor rAl 0.49
Reduction factor rCu 0.46
Reduction factor r304 0.75
Reduction factor rBrass 0.55
Output type4-wire
Operating voltageUB6 ... 36 V
Switching frequencyf0 ... 1300 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1 V
Operating currentIL0 ... 200 mA
Off-state currentIrmax. 20 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 10 ms
Switching state indicatorLED, yellow
MTTFd1188 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
PWIS conformityVDMA 24364-C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi36 V
Rated impulse withstand voltageUimp500 V
UL approvalcURus Recognized
Load Type: General Purpose
Circuitry: Class 2 Power Source
Supply/Switching Voltage: 36 V DC
Output Switching Current: 200 mA
Further UL information see section "Additional Information"
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperaturesensor: -40 ... 85 °C (-40 ... 185 °F)
Cable: -25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typefixed cable with plug
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP65 / IP66 / IP67 / IP68
Connector
Number of pins4
Connection assemblyDeutsch housing DT04-4P-C015
Deutsch contact 1060-16-0622
Deutsch wedge W4P
Cable
Cable diameter6.2 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores4
Core cross section0.5 mm2
LengthL450 mm ± 10 mm
Dimensions
Length56 mm
Diameter18 mm
Mountingwith nuts, M18
Tightening torque≤ 30 Nm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.