Select Your Country

Go to global website

NCN15-30GM40-Z0-V1 Inductive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • Extended temperature range
  • 2-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCN15-30GM40-Z0-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm ( -25 ... 70 °C (-13 ... 158 °F) )
0 ... 11.4 mm ( -40 ... -25 °C (-40 ... -13 °F) )
Actual operating distancesr13.5 ... 16.5 mm typ.
Reduction factor rAl 0.38
Reduction factor rCu 0.35
Reduction factor r304 0.68
Output type2-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 15 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Voltage drop at IL
Voltage drop IL = 20 mA, switching element onUd3.4 ... 5 V typ. 4.3 V
Operating currentIL2 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ.
Time delay before availabilitytv≤ 50 ms
Switching state indicatorMultihole-LED, yellow
Standard conformity
StandardsEN IEC 61000-6-2:2019-02
EN IEC 61000-6-3:2021-03
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass100 g
Dimensions
Length40 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.