Select Your Country

Go to global website

OBT22-R102-2P1-IO-0,3M-V31 Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS)

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Best background suppressor in its class
  • Precision object detection, almost irrespective of the color
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT22-R102-2P1-IO-0,3M-V31

Detection rangeWith the device at an inclination angle of approx. - 6°:
on white (90 %): 10 ... 21 mm , on black (6 %): 10 ... 20 mm
Detection range max.With the device at an inclination angle of approx. - 6°:
5 ... 22 mm
Background suppressionWith the device at an inclination angle of approx. - 6°:
starts from 22 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)approx. 1 mm
Diameter of the light spotapprox. 1.5 mm at 20 mm
Opening angleapprox. 3 °
Ambient light limitEN 60947-5-2 : 40000 Lux
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Operating voltageUB10 ... 30 V
18 ... 30 V ( IO-Link )
Ripplemax. 10 %
No-load supply currentI0max. 25 mA ( at 24 V )
Protection classIII
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 0
Process dataInput 1 Bit
- switching signal 1 Bit
Output 2 Bit
- Emitter deactivation 1 Bit
- evaluation control function 1 Bit
Vendor ID1 (0x0001)
Device ID1115424 (0x110520)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
SIO mode supportyes
Compatible master port typeClass A
Switching typeC/Q - Pin4: NPN normally closed / dark-on, PNP normally open / light-on, IO-Link
/Q - Pin2: NPN normally open / light-on, PNP normally closed / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Communication interfaceIEC 61131-9 / IO-Link V1.1.2
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connectionfixed cable 300 mm with M8 x 1 male connector; 4-pin
Material
HousingPC (Polycarbonate)
Optical faceFloat glass
Massapprox. 17 g
Dimensions
Height31.9 mm
Width13.9 mm
Depth18.3 mm
Cable length0.3 m