Select Your Country

Go to global website

NCN15-30GM40-Z0 Inductive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • 2-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCN15-30GM40-Z0

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.2 mm
Actual operating distancesr13.5 ... 16.5 mm typ.
Reduction factor rAl 0.38
Reduction factor rCu 0.35
Reduction factor r304 0.68
Output type2-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Operating currentIL2 ... 100 mA
Lowest operating currentIm2 mA
Off-state currentIr0 ... 0.5 mA typ.
Time delay before availabilitytv≤
Switching state indicatorall direction LED, yellow
Standard conformity
StandardsEN IEC 61000-6-2:2019-02
EN IEC 61000-6-3:2021-03
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores2
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length40 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.