Select Your Country

Go to global website

HOLDER-BRACKET-3200-IDMx61-B-N Mounting Bracket

Stainless steel mounting bracket for mounting IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-3200 housing

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Compatible with AG-3200 housing (adapter included)
  • Compatible with 1-D/2-D code handheld reader base stations and chargers
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HOLDER-BRACKET-3200-IDMx61-B-N

Material1.4301 stainless steel
Mass250 g
MountingIncluded in delivery: 2 x M5 screws and mounting adapter
Tightening torque: 6 Nm
Use the enclosed 3 x M4 screws to tighten the base station to the holder bracket. Refer to the dimension drawing concerning the different lengths of screws. For more information, refer to the VisuNet FLX System manual.