Select Your Country
NCB5-18GM40-Z0-V1-3G-3D Inductive Sensor
Key Benefits at a Glance
- 5 mm flush
- ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
- Stainless steel housing
- Reverse polarity tolerant












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB5-18GM40-Z0-V1-3G-3D
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actual operating distance | sr | 4.5 ... 5.5 mm typ. 5 mm |
| Reduction factor rAl | 0.37 | |
| Reduction factor rCu | 0.33 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Operating voltage | UB | 5 ... 60 V | |||
| Switching frequency | f | 0 ... 350 Hz | |||
| Hysteresis | H | 1 ... 15 % typ. 5 % | |||
| Reverse polarity protection | reverse polarity tolerant | ||||
| Short-circuit protection | pulsing | ||||
| Voltage drop | Ud | ≤ 5 V | |||
| Voltage drop at IL | |||||
| |||||
| Operating current | IL | 2 ... 100 mA | |||
| Off-state current | Ir | 0 ... 0.5 mA typ. | |||
| Time delay before availability | tv | ≤ 20 ms | |||
| Switching state indicator | Multihole-LED, yellow | ||||
| MTTFd | 1739 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| IECEx approval | ||||||||
| ||||||||
| ATEX approval | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 100 mA | |||||||
| CCC approval | ||||||||
| ||||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP66 / IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 51 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




