Select Your Country

Go to global website

NCN4-12GM40-E2-V1-3G-3D Inductive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
  • Stainless steel housing
  • Polarity reversal protected
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN4-12GM40-E2-V1-3G-3D

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn4 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Actual operating distancesr3.6 ... 4.4 mm typ. 4 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.36
Reduction factor r304 0.74
Reduction factor rBrass 0.45
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 2200 Hz
HysteresisH3 ... 15 % typ. 7 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Voltage drop at IL
Voltage drop IL = 200 mA, switching element onUd1 ... 2 V typ. 1.5 V
Operating currentIL≤ 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.01 mA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 100 ms
Switching state indicatorLED, yellow
MTTFd1517 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level Gc (ec)IECEx TUR 21.0017X
Equipment protection level Dc (tc)IECEx TUR 21.0018X
ATEX approval
Equipment protection level Gc (ec)TÜV 20 ATEX 8523 X
Equipment protection level Dc (tc)TÜV 20 ATEX 8524 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approval
Hazardous Location2024322315005977
2024322315005859
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP66 / IP67
Connector
ThreadingM12 x 1
Number of pins3
Mass25 g
Dimensions
Length52 mm
Diameter12 mm
Scope of delivery2 self locking nuts in scope of delivery
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.