Select Your Country

Go to global website

OBR15M-R200-A5-IO-V1 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBR15M-R200-A5-IO-V1

Effective detection range0 ... 15 m
Reflector distance0.02 ... 15 m
Threshold detection range18.5 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Polarization filteryes
Diameter of the light spotapprox. 520 mm at a distance of 15 m
Opening angle2 °
Ambient light limitEN 60947-5-2 : 60000 Lux
MTTFd724 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Control elementsLight-on/dark-on changeover switch
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V
18 ... 30 V ( IO-Link )
Ripplemax. 10 %
No-load supply currentI0< 18 mA ( at 24 V )
Protection classIII
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 2.4
Process dataInput 2 Bit
- switching signal 1 Bit
- stability alarm 1 Bit
Output 2 Bit
- Emitter deactivation 1 Bit
- evaluation control function 1 Bit
Vendor ID1 (0x0001)
Device ID1118754 (0x111222)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
SIO mode supportyes
Compatible master port typeClass A
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: PNP normally open / dark-on, IO-Link
/Q - Pin2: PNP normally closed / light-on
Signal output2 PNP outputs, short-circuit-proof, reverse polarity protection, surge-proof
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Communication interfaceIEC 61131-9 / IO-Link V1.1.2
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection4-pin, M12 x 1 connector, 90° rotatable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 37 g
Dimensions
Height50.6 mm
Width15 mm
Depth41.7 mm