Select Your Country

Go to global website

CJ4-12GK-N-10M Capacitive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • 10 m connection cable

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CJ4-12GK-N-10M

Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distancesn4 mm
Installationnon-flush
Assured operating distancesa0 ... 2.88 mm
Output type2-wire
Installation conditions
A20 mm
B80 mm
C12 mm
F70 mm
Nominal voltageUo8 V
Operating voltageUB7 ... 12 V
Switching frequencyf0 ... 1 Hz
Current consumption
Measuring plate not detectedmax. 1 mA
Measuring plate detected≥ 2.4 mA
MTTFd3299 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx TUN 20.0014X
Equipment protection level GbIECEx TUN 20.0014X
Equipment protection level DaIECEx TUN 20.0014X
ATEX approval
Equipment protection level GaTÜV 03 ATEX 2003 X
Equipment protection level GbTÜV 03 ATEX 2003 X
Equipment protection level DaTÜV 03 ATEX 2003 X
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Cable
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.34 mm2
LengthL10 m
Dimensions
Length60 mm
Diameter12 mm
Use in the hazardous areasee instruction manuals