Select Your Country

Go to global website

K-HM26 HART Connection Cable with Connectors

Key Benefits at a Glance

  • K-System accessory
  • Connection cable for KF*-HM*-16 to Termination Board
  • 26-pin ribbon cable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of K-HM26

HART connection cable for primary module/secondary module - termination board connection
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Relative humidity5 ... 90 %, non-condensing
Connection
Device1 x IDC female connector, 26-pin
Termination board1 x IDC female connector, 26-pin
Cable length1 ... 8 m