Select Your Country

Go to global website

HiC2853R4 Switch Amplifier

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for approved dry contacts or SN/S1N sensors
  • Usable as signal splitter (1 input and 2 outputs)
  • Application-specific outputs
  • Active voltage output
  • Passive transistor output (resistive)
  • Line fault detection (LFD)
  • Line fault transparency (LFT)
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiC2853R4

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated currentIr≤ 55 mA
Power dissipation≤ 800 mW
Power consumption≤ 1300 mW
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Open circuit voltage/short-circuit currentapprox. 8.4 V DC / approx. 11.9 mA
Switching point/switching hysteresis2.1 ... 2.8 mA / approx. 0.3 mA
Line fault detectionbreakage I ≤ 0.15 mA , short-circuit I ≥ 8.5 mA
Pulse/Pause ratio
Lead resistancemax. 50 Ω , consider capacitances and inductances
Switching point1-signal: I > 2.8 mA
0-signal: I < 2.1 mA
Response delay≤ 1 ms
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Nominal currentIinoutput I: 10 mA ± 1 %
Output Ipassive transistor output (resistive)
0-signal: 1385 Ω ± 4 %
1-signal: 472 Ω ± 4 %
fault: > 100 kΩ ; Current source requires suitable voltage limitation.
Output IIactive voltage output, short-circuit proof
0-signal: 0 V
1-signal: 20 ... 31 V DC at max. 15 mA
fault: 0 V
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Switching frequency
Output I≤ 50 Hz
Output II≤ 50 Hz
Output/power supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Output/Outputfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Display elementsLEDs
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityEN IEC 61326-3-2:2018 , NE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 105 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 1 and 2 trimmed
For further information see system description.
EU-type examination certificateBASEEFA 07 ATEX 0302X
MarkingEx-Hexagon II (1)G [Ex ia] IIC , [exsign] II (1) D [Ex ia] IIIC , [exsign] I (M1) [Ex ia] I
InputEx ia
VoltageUo10.5 V
CurrentIo17.1 mA
PowerPo45 mW (linear characteristic)
Supply
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
Output
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
CertificatePF 09 CERT 1440 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
UL approvalE106378
Control drawing116-0364
IECEx approval
IECEx certificateIECEx BAS 07.0097X
IECEx marking[Ex ia Ga] IIC, [Ex ia] IIIC , [Ex ia] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.