Select Your Country

Go to global website

Ex-Time 40 Wall Clock

Explosion-protected quartz wall clock

Key Benefits at a Glance

  • With Quartz movement
  • Sturdy metallic housing
  • Simple and uncomplicated time setting
Approval symbol
Product Compliance: USA - SGSus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of Ex-Time 40

Battery type1x LR14 according to IEC (type-tested)
Operating duration1 year
Accuracy -5 / +15 seconds per month
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Massapprox. 2 kg
Dimensions400 mm x 60 mm
EU-type examination certificatePTB 02 ATEX 2197 X
MarkingEx-Hexagon II 2 G Ex ia IIC T4 Gb
SGS approval
SGS certificateSGSNA/22/SUW/00077X
SGS markingClass I, Division 1, Groups A, B, C, D, T4
UKCA approval
UKCA certificateCML 21UKEX 21404X
UKCA markingEx-Hexagon II 2G Ex ia IIC T4 Gb
Scope of deliveryEx-Time 40
Batteries
Documentation