Select Your Country

Go to global website

OBT30-R3F-E0-0,2M-V31 Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS) for standard applications, flat design, M3 mounting, 30 mm sensing range, red light, light-on, NPN output, with 0.2 m fixed cable and M8 plug, 4-pin

Key Benefits at a Glance

  • Very flat design for direct mounting without mounting bracket
  • Precision object detection, almost irrespective of the color
  • Small parts detection from 0.1 mm
  • Highly visible light spot, even on dark materials
  • High degree of immunity to extraneous light

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT30-R3F-E0-0,2M-V31

Detection range1 ... 30 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 20 % at 30 mm
Angle deviationapprox. 2 °
Object sizetyp. starts from 0.1 mm @ 16 mm
Diameter of the light spotapprox. 5.5 mm at a distance of 30 mm
Opening angleapprox. 5 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 25000 Lux
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow ON: lights when object is detected
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 15 mA
Protection classIII
Switching typeNO contact / light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 1 kHz
Response time500 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection200 mm fixed cable with 4-pin, M8x1 connector
Material
HousingPC (Polycarbonate) and Stainless steel
Optical facePMMA
CablePUR
Massapprox. 10 g
Tightening torque, fastening screws1 Nm
Dimensions
Height25.5 mm
Width16 mm
Depth4.1 mm
Cable length200 mm