Select Your Country

Go to global website

NJ60-FP-E2-P2-V1 Inductive Sensor

Key Benefits at a Glance

  • 3-wire DC
  • 60 mm non-flush
  • Operating distance adjustable via potentiometer
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ60-FP-E2-P2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn60 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 48.6 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Adjustment aidLED, green/red
Operating voltageUB10 ... 30 V
Switching frequencyf8 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 20 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CSA approvalcCSAus Listed, General Purpose
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Connection typeConnector plug
Housing materialPOM
Sensing facePOM
Degree of protectionIP65
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width80 mm
Length80 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.