Select Your Country

Go to global website

OBT30-R2-E0-P-L Diffuse Mode Sensor (BGS)

Laser diffuse mode sensor based on triangulation principle with background suppression (BGS), ultra-small design with M2 mounting, 30 mm sensing range, light-on, NPN output, 2 m fixed cable

Key Benefits at a Glance

  • Ultra-small housing design
  • DuraBeam Laser Sensors - durable and employable like an LED
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Precision object detection, almost irrespective of the color
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT30-R2-E0-P-L

Detection range7 ... 30 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourcelaser diode
Light typemodulated visible red light , 680 nm
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad
Pulse lengthapprox. 3 µs
Repetition rateapprox. 16.6 kHz
max. pulse energy9.5 nJ
Black-white difference (6 %/90 %)< 5 % at 30 mm
Diameter of the light spot< 1 mm at a distance of 30 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
MTTFd800 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Power on flashing: Short circuit/overload indication
Function indicatorLED yellow ON: lights when object is detected
Operating voltageUB12 ... 24 V DC , class 2
No-load supply currentI0< 10 mA
Protection classIII
Switching typeNO contact / light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 2 kHz
Response time250 µs
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2014
UL approvalE87056 , cULus Recognized, Class 2 Power Source
Further UL information see section "Additional Information"
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical facePC
CablePUR
InstallationFixing screws , 2 x M2 allen head screws included with delivery
Massapprox. 20 g
Dimensions
Height24 mm
Width7.5 mm
Depth11.2 mm
Cable length2 m