Select Your Country

Go to global website

V15-G-VT0,7M-PUR-U/CAN-V15-G-Y Connecting Cable

DeviceNet/CANopen bus cable M12 socket straight to M12 socket straight A-coded, 5-pin, PUR cable violet, shielded, UL approved, drag-chain-suitable, salt water resistant

Key Benefits at a Glance

  • Suitable for DeviceNet and CANopen
  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP66 / IP68 / IP69
  • Resistant to microbes and hydrolysis
  • Resistant to salt water
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
CANopen® interface
DeviceNet® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-G-VT0,7M-PUR-U/CAN-V15-G-Y

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Test voltagecore/core: 3000 V (1 min)
core/shield: 3000 V (1 min)
Operating currentIBmax. 4 A
Characteristic impedance120 Ω ±12 Ω (1 MHz)
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityIEC 60332-1-2 / UL 2556 / ISO 6722-1 5.22 (UN ECE-R 118.01)
Halogen-freeIEC 60754-1
Chemical resistanceDIN EN 60811-2-1
Oil resistanceDIN EN 60811-2-1
UL approvalCMX listed (cable)
UL File NumberE231213
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-20 ... 80 °C (-4 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to pin 1 and screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.1 mm
Bending radius> 8 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath stripping forcemax. 60 N / 100 mm
Sheath colorviolet (similar to RAL 4001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: red
Core 2: black
Core 3: white
Core 4: blue
Core construction7 x 0.254 mm ∅
twisted quad
Shieldtinned copper braiding, 80 % coverage
LengthL0.7 m
Cable codeLi 9Y 11Y 4 x 0.34
Drag chain suitability
Drag chain cyclesmin. 3000000
Motion velocitymax. 2.5 m/s
Accelerationmax. 12 m/s2
Mass65.57 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Salt water resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityVW-1
complies with UN ECE-R 118.01